IESNA:LM-63-2002
[TEST]P1203415
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-750-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16314
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1747.5 1747.5 1735.9 1730 1734.2 1753.4 1788.3 1830 1903.3 2001.6
2115.7 2254.8 2405.5 2584.6 2801.2 3048.6 3306.8 3540.9 3728.3 3872.4
3976.5 4002.3 3864.9 3549.2 3106.9 2439.7 1565.1 943.7 603.9 409.8
299.9 223.2 189.1 157.4 109.9 47.5 0
1747.5 1745.9 1735 1727.5 1735 1751.7 1785 1831.6 1906.6 2003.2
2126.5 2264.8 2416.4 2591.3 2811.2 3041.9 3303.5 3538.4 3724.9 3874
3981.5 4011.5 3883.2 3575 3137.7 2479.7 1607.6 962.9 614.7 413.1
318.2 224.1 179.1 146.6 105 49.1 0
1747.5 1747.5 1741.7 1739.2 1750.9 1778.3 1822.5 1880.8 1961.6 2064.9
2188.2 2327.3 2480.5 2656.3 2859.5 3096.9 3363.4 3619.2 3824.1 3980.7
4095.6 4148.9 4057.3 3778.2 3332.6 2712.9 1853.3 1084.5 687.2 432.3
349 266.5 178.3 132.4 100 50 0
1747.5 1749.2 1749.2 1752.5 1775.8 1818.3 1881.6 1957.4 2052.4 2163.2
2288.9 2427.2 2583.8 2759.6 2957 3183.5 3446.7 3711.6 3954 4141.4
4273.8 4358 4351.3 4162.2 3751.6 3204.3 2433.9 1475.1 866.3 513.1
363.2 283.2 228.2 178.3 116.6 51.6 0
1747.5 1748.4 1755 1770.8 1805 1858.3 1939.9 2034.1 2139.8 2254.8
2383.1 2523 2672.9 2842 3029.4 3243.5 3479.2 3750.8 4030.6 4275.5
4457.1 4573.7 4645.3 4629.5 4406.3 3934.8 3306 2416.4 1366 773
439 313.2 235.7 160.8 91.6 38.3 0
1747.5 1748.4 1765 1795.8 1840 1902.4 1991.6 2092.4 2206.5 2328.1
2453 2583.8 2726.2 2884.5 3064.4 3265.1 3492.5 3735.8 4005.6 4284.7
4537.9 4727.8 4852.7 4938.5 4970.2 4822.8 4371.3 3690.8 2692.9 1530.1
764.6 407.3 254 155.8 78.3 27.5 0
1747.5 1752.5 1777.5 1820 1874.1 1942.4 2024.1 2123.2 2231.5 2344.7
2460.5 2583 2714.6 2860.3 3023.6 3209.3 3410.1 3631.6 3865.7 4104.8
4348.8 4597 4815.3 4984.4 5103.5 5205.1 5236.7 4968.5 4303.8 3174.4
1819.2 769.6 344 149.1 71.6 27.5 0
1747.5 1755 1786.7 1845 1916.6 1989.1 2068.2 2145.7 2223.1 2310.6
2408.9 2513.8 2632.1 2758.7 2903.7 3066.9 3254.3 3453.4 3673.3 3897.4
4127.2 4348 4572 4786.9 4996 5185.1 5369.2 5573.2 5611.6 5080.1
3569.2 1992.4 688 279.9 130.8 36.6 0
1747.5 1760 1798.3 1865 1944.9 2019.9 2104 2173.2 2230.6 2289.8
2357.2 2438 2523.8 2623.8 2752.1 2898.7 3067.7 3263.5 3461.7 3680
3905.7 4119.8 4335.5 4551.2 4749.5 4927.7 5116 5335.9 5602.4 5769
4861.9 3018.6 1081.2 344 144.9 36.6 0
1747.5 1759.2 1800.8 1871.6 1951.6 2035.7 2124 2190.6 2244 2298.9
2359.7 2418.9 2488 2583 2706.2 2844.5 3009.4 3196.8 3392.6 3601.7
3817.4 4035.6 4248.9 4467.9 4668.7 4826.9 4975.2 5160.9 5351.7 5597.4
4936.9 3169.4 655.5 169.1 71.6 28.3 0
1747.5 1758.3 1800.8 1873.3 1958.3 2042.4 2131.5 2199 2254 2305.6
2363.9 2424.7 2492.2 2593 2712.9 2854.5 3028.6 3213.5 3408.4 3625
3844 4057.3 4273 4487.1 4686.2 4838.6 4992.7 5174.3 5350 5570.7
4755.3 2827 495.6 144.1 63.3 20.8 0
